Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.910 |
| A dimension MM | 150.300 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.968 |
| Backup hex size MM | 49.987 |
| Brand | Winner by Danfoss |
| Catalog Item | 26741Y-20-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 36 |
| End connection hex size IN | 2.360 |
| End connection hex size MM | 60.000 |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.790 |
| Hose cut off factor MM | 96.300 |
| Hose size | -20 |
| Inside diameter IN | 1.060 |
| Inside diameter MM | 27.000 |
| Product height in | 4.374 |
| Product height mm | 111.100 |
| Product length in | 7.687 |
| Product length mm | 195.250 |
| Product material | Carbon steel |
| Product width in | 2.413 |
| Product width mm | 61.290 |
| Thread size 1 | 1 7/8-12 UN |
