Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.190 |
| A dimension MM | 182.626 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26741Y-24-24JRWZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.750 |
| Drop dimension MM | 44.45 |
| End connection hex size IN | 2.370 |
| End connection hex size MM | 60.000 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.640 |
| Hose cut off factor MM | 117.856 |
| Hose size | -24 |
| Inside diameter IN | 1.250 |
| Inside diameter MM | 31.750 |
| Product height in | 1.740 |
| Product height mm | 44.196 |
| Product length in | 7.190 |
| Product length mm | 182.626 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
