Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.240 |
| A dimension MM | 31.496 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26790K-04-04JRSRX |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.710 |
| Drop dimension MM | 18.0 |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.460 |
| Hose cut off factor MM | 11.684 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product material | 304 Stainless steel |
| Series | Winner 2-Piece |
| Thread sealant | No |
