Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.340 |
| A dimension MM | 135.636 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26791-20-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3.070 |
| Drop dimension MM | 78.0 |
| End connection hex size IN | 1.938 |
| End connection hex size MM | 50.000 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.210 |
| Hose cut off factor MM | 81.534 |
| Hose size | -20 |
| Inside diameter IN | 1.060 |
| Inside diameter MM | 26.924 |
| Product height in | 3.810 |
| Product height mm | 96.774 |
| Product length in | 5.340 |
| Product length mm | 135.636 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |