Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.901 |
| A dimension MM | 124.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26791DY-16-16SMZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.031 |
| Drop dimension MM | 77.00 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Hex size 2 IN | 1.299 |
| Hex size 2 MM | 33.000 |
| Hose cut off factor IN | 3.051 |
| Hose cut off factor MM | 77.500 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 4.590 |
| Product height mm | 116.586 |
| Product length in | 5.830 |
| Product length mm | 148.082 |
| Product material | Carbon steel |
| Product width in | 1.929 |
| Product width mm | 48.996 |
| Thread size 1 | 1 5/16-12 UN |
