Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.790 |
| A dimension MM | 45.466 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26791K-04-04SVX |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.740 |
| Drop dimension MM | 18.80 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.680 |
| Hose cut off factor MM | 17.272 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 1.790 |
| Product length mm | 45.466 |
| Product material | 316 Stainless steel |
| Product width mm | 11.938 |
| Series | Winner 2-Piece |
| Thread sealant | No |
