Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.429 |
| A dimension MM | 112.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.259 |
| Backup hex size MM | 31.979 |
| Brand | Winner by Danfoss |
| Catalog Item | 26791Y-12-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 54.0 |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.578 |
| Hose cut off factor MM | 65.500 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 3.385 |
| Product height mm | 85.979 |
| Product length in | 4.970 |
| Product length mm | 126.238 |
| Product material | Carbon steel |
| Product width in | 1.929 |
| Product width mm | 48.996 |
| Thread size 1 | 1 1/16-12 UN |
