Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.334 |
| A dimension MM | 135.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26791Y-20-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 3.070 |
| Drop dimension MM | 78.00 |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.968 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 3.208 |
| Hose cut off factor MM | 81.500 |
| Hose size | -20 |
| Inside diameter IN | 1.062 |
| Inside diameter MM | 27.000 |
| Product height in | 4.990 |
| Product height mm | 126.746 |
| Product length in | 6.319 |
| Product length mm | 160.503 |
| Product material | Carbon steel |
| Product width in | 2.400 |
| Product width mm | 60.960 |
| Thread size 1 | 1 5/8-12 UN |
