Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.980 |
| A dimension MM | 177.292 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26791Y-24-24JRSVW |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.700 |
| Drop dimension MM | 93.98 |
| End connection hex size IN | 2.370 |
| End connection hex size MM | 60.000 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 4.310 |
| Hose cut off factor MM | 109.474 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 4.430 |
| Product height mm | 112.522 |
| Product length in | 6.980 |
| Product length mm | 177.292 |
| Product material | 316L Stainless steel |
| Product width in | 2.690 |
| Product width mm | 68.326 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
