Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.334 |
| A dimension MM | 135.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26791Y1-20-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 78.0 |
| End connection hex size IN | 1.968 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.208 |
| Hose cut off factor MM | 81.500 |
| Hose size | -20 |
| Inside diameter IN | 1.062 |
| Inside diameter MM | 27.000 |
| Product height in | 4.990 |
| Product height mm | 126.750 |
| Product length in | 6.310 |
| Product length mm | 160.500 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.300 |
| Thread size 1 | 1 5/8-12 UN |