Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 26798D-04-04HAAUZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 1.810 |
| Drop dimension MM | 46.0 |
| End connection hex size IN | 0.590 |
| End connection hex size MM | 15.000 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product material | Carbon steel |
| Product width in | 0.610 |
| Product width mm | 15.494 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
