Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.650 |
| A dimension MM | 118.110 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26798D-12-12AUXZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.380 |
| Drop dimension MM | 60.45 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 2.380 |
| Product height mm | 60.452 |
| Product length in | 4.650 |
| Product length mm | 118.110 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Series | Winner 2-Piece |
| Thread sealant | No |
