Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.035 |
| A dimension MM | 102.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.120 |
| Backup hex size MM | 28.448 |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | 26798D-16-16AUZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | D2800W |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 61.0 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End size 2 | -16 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.874 |
| Hose cut off factor MM | 73.000 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 19.990 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
