Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.580 |
| A dimension MM | 116.332 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26798D-16-16XZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.750 |
| Drop dimension MM | 69.85 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.410 |
| Hose cut off factor MM | 86.614 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.812 |
| Product height in | 2.750 |
| Product height mm | 69.850 |
| Product length in | 4.580 |
| Product length mm | 116.332 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Series | Winner 2-Piece |
| Thread sealant | No |
