Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.692 |
| A dimension MM | 43.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 27811Y-04-04Z |
| Compatible hose ID IN | 0.251 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Female 45 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.551 |
| Hex size 2 MM | 13.995 |
| Hose cut off factor IN | 0.590 |
| Hose cut off factor MM | 15.000 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.897 |
| Product height mm | 22.783 |
| Product length in | 2.059 |
| Product length mm | 52.298 |
| Product material | Carbon steel |
| Product width in | 0.897 |
| Product width mm | 22.783 |
| Thread size 1 | 7/16-20 UNF |
