Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.031 |
| A dimension MM | 77.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.260 |
| Backup hex size MM | 32.004 |
| Brand | Winner by Danfoss |
| Catalog Item | 27818D-12-12LTZ |
| Compatible hose ID IN | 0.748 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female 45 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.511 |
| Hose cut off factor MM | 38.400 |
| Hose size | -12 |
| Inside diameter IN | 0.511 |
| Inside diameter MM | 13.000 |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 3.594 |
| Product length mm | 91.287 |
| Product material | Carbon steel |
| Product width in | 1.259 |
| Product width mm | 31.978 |
