Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.007 |
| A dimension MM | 51.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 28611-14-06Z |
| Compatible hose ID IN | 0.374 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.748 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 0.826 |
| Hose cut off factor MM | 21.000 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.421 |
| Product length mm | 61.493 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | M14x1.5 |
