Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.047 |
| A dimension MM | 52.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 28611-16-04Z |
| Compatible hose ID IN | 0.251 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 0.944 |
| Hose cut off factor MM | 24.000 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.441 |
| Product length mm | 62.001 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread size 1 | M16x1.5 |
