Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.204 |
| A dimension MM | 56.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 28611-18-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.944 |
| Hex size 1 MM | 24.000 |
| Hex size 2 IN | 0.944 |
| Hex size 2 MM | 24.000 |
| Hose cut off factor IN | 0.964 |
| Hose cut off factor MM | 24.500 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 2.657 |
| Product length mm | 67.487 |
| Product material | Carbon steel |
| Product width in | 0.950 |
| Product width mm | 24.130 |
| Thread size 1 | M18x1.5 |
