Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.440 |
| A dimension MM | 62.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 28611-24-10Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.259 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.259 |
| Hex size 2 MM | 32.000 |
| Hose cut off factor IN | 1.102 |
| Hose cut off factor MM | 28.000 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 3.031 |
| Product length mm | 76.987 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Thread size 1 | M24x1.5 |
