Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.637 |
| A dimension MM | 67.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 28611-30-12Z |
| Compatible hose ID IN | 0.748 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 36.000 |
| Hose cut off factor IN | 1.122 |
| Hose cut off factor MM | 28.500 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 3.358 |
| Product length mm | 85.293 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Thread size 1 | M30x1.5 |
