Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.523 |
| A dimension MM | 89.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 28611-36-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.811 |
| Hex size 1 MM | 46.000 |
| Hex size 2 IN | 1.811 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 1.397 |
| Hose cut off factor MM | 35.500 |
| Hose size | -20 |
| Inside diameter IN | 1.062 |
| Inside diameter MM | 27.000 |
| Product height in | 2.090 |
| Product height mm | 53.086 |
| Product length in | 4.311 |
| Product length mm | 109.499 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Thread size 1 | M36x1.5 |
