Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.640 |
| A dimension MM | 67.056 |
| Angle shape | Straight |
| Backup hex size IN | 1.422 |
| Backup hex size MM | 36.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 28611Y-30-12JRZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.422 |
| End connection hex size MM | 36.000 |
| End size 1 | -30 |
| End Type 1 | Female metric 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.120 |
| Hose cut off factor MM | 28.448 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 1.420 |
| Product height mm | 36.068 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product material | Carbon steel |
| Product width mm | 36.068 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M30x1.5 |
