Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.570 |
| A dimension MM | 65.300 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 28691-20-06Z |
| Compatible hose ID IN | 0.374 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| Drop dimension IN | 1.822 |
| Drop dimension MM | 46.30 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.062 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.062 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.389 |
| Hose cut off factor MM | 35.300 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 2.590 |
| Product height mm | 65.786 |
| Product length in | 3.184 |
| Product length mm | 80.873 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread size 1 | M20x1.5 |
