Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.086 |
| A dimension MM | 53.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 29611Y-06-06Z |
| Compatible hose ID IN | 0.374 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female BSPP DKO swivel 60 deg. |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 0.905 |
| Hose cut off factor MM | 23.000 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 1.024 |
| Product height mm | 26.009 |
| Product length in | 2.441 |
| Product length mm | 62.001 |
| Product material | Carbon steel |
| Product width in | 1.024 |
| Product width mm | 26.000 |
| Thread size 1 | G 3/8 |
