Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.283 |
| A dimension MM | 58.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.062 |
| Backup hex size MM | 27.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 29611Y-08-08Z |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End connection hex size IN | 1.062 |
| End connection hex size MM | 27.000 |
| End size 1 | -8 |
| End Type 1 | Female BSPP DKO swivel 60 deg. |
| Hose cut off factor IN | 1.043 |
| Hose cut off factor MM | 26.500 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.141 |
| Product height mm | 28.981 |
| Product length in | 2.756 |
| Product length mm | 70.002 |
| Product width in | 1.141 |
| Product width mm | 28.981 |
