Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.716 |
| A dimension MM | 69.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.259 |
| Backup hex size MM | 32.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 29611Y-12-12Z |
| Compatible hose ID IN | 0.748 |
| Construction Style | Crimp |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Female BSPP DKO swivel 60 deg. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.500 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 1.457 |
| Product height mm | 37.007 |
| Product length in | 3.248 |
| Product length mm | 82.499 |
| Product material | Carbon steel |
| Product width in | 1.457 |
| Product width mm | 37.007 |
| Thread size 1 | G 3/4 |
