Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2R10FJ10M |
| Construction Style | Reusable |
| End size 1 | -10 |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hex size 2 IN | 1.420 |
| Hex size 2 MM | 36.068 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 3.030 |
| Product length mm | 76.962 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
