Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2R10FJ8M |
| Construction Style | Reusable |
| End size 1 | -10 |
| Hex size 1 IN | 1.180 |
| Hex size 1 MM | 29.972 |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 26.924 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.890 |
| Product height in | 1.280 |
| Product height mm | 32.512 |
| Product length in | 3.100 |
| Product length mm | 78.740 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
