Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2R10FJB10M |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Hose size | -10 |
| Product material | Carbon steel |
