Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.780 |
| A dimension MM | 96.012 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.180 |
| Backup hex size MM | 30.000 |
| Brand | Danfoss |
| Catalog Item | 2R10FJB8M |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.0 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.250 |
| Hose cut off factor MM | 57.150 |
| Hose size | -8 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.890 |
| Product height in | 2.570 |
| Product height mm | 65.278 |
| Product length in | 4.310 |
| Product length mm | 109.474 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Series | 100R2 Reusable |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
