Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.310 |
| A dimension MM | 84.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2R12FJ12M |
| Compatible hose ID IN | 0.748 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.259 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.259 |
| Hex size 2 MM | 32.000 |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.400 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.720 |
| Product height mm | 43.688 |
| Product length in | 3.610 |
| Product length mm | 91.694 |
| Product material | Carbon steel |
| Product width in | 1.490 |
| Product width mm | 37.846 |
| Thread size 1 | 1 1/16-12 UN |
