Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.310 |
| A dimension MM | 84.074 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2R12FJ12MCP |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End connection torque | 78-89 lb-ft(107-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 38.862 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 1.656 |
| Product height mm | 42.062 |
| Product length in | 3.807 |
| Product length mm | 96.700 |
| Product material | Carbon steel |
| Product width in | 1.656 |
| Product width mm | 42.062 |
| Series | 100R2 Reusable |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
