Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.350 |
| A dimension MM | 110.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Danfoss |
| Catalog Item | 2R12FJB12M |
| Compatible hose ID IN | 0.748 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 54.0 |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.830 |
| Hose cut off factor MM | 71.900 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 2.950 |
| Product height mm | 74.930 |
| Product length in | 4.980 |
| Product length mm | 126.492 |
| Product material | Carbon steel |
| Product width in | 1.490 |
| Product width mm | 37.846 |
| Thread size 1 | 1 1/16-12 UN |
