Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.350 |
| A dimension MM | 110.490 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2R12FJB12MCP |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.110 |
| Drop dimension MM | 53.6 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End connection torque | 78-89 lb-ft(107-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.570 |
| Hose cut off factor MM | 65.278 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 2.790 |
| Product height mm | 70.866 |
| Product length in | 4.350 |
| Product length mm | 110.490 |
| Product material | Carbon steel |
| Product width in | 1.496 |
| Product width mm | 37.998 |
| Reusable socket hex IN | 1.500 |
| Reusable socket hex MM | 38.100 |
| Series | 100R2 Reusable |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
