Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.530 |
| A dimension MM | 140.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.259 |
| Backup hex size MM | 32.000 |
| Brand | Danfoss |
| Catalog Item | 2R16FJB16M |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 77.0 |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.370 |
| Hose cut off factor MM | 111.000 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.000 |
| Product height in | 4.100 |
| Product height mm | 104.414 |
| Product length in | 6.340 |
| Product length mm | 161.036 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Thread size 1 | 1 5/16-12 UN |
