Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.530 |
| A dimension MM | 140.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2R16FJB16MCP |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.020 |
| Drop dimension MM | 76.7 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.570 |
| Hose cut off factor MM | 90.678 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product length in | 5.530 |
| Product length mm | 140.462 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Reusable socket hex IN | 1.813 |
| Reusable socket hex MM | 46.038 |
| Series | 100R2 Reusable |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
