Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2R20FJ20M |
| Construction Style | Reusable |
| End size 1 | -20 |
| Hex size 1 IN | 1.960 |
| Hex size 1 MM | 49.784 |
| Hex size 2 IN | 1.960 |
| Hex size 2 MM | 49.784 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 24.892 |
| Product height in | 2.270 |
| Product height mm | 57.658 |
| Product length in | 4.910 |
| Product length mm | 124.714 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
