Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2R8FJ6M |
| Construction Style | Reusable |
| End size 1 | -12 |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.780 |
| Product length mm | 70.612 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
