Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.110 |
| A dimension MM | 104.400 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 23.000 |
| Brand | Danfoss |
| Catalog Item | 2RA12FJB12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.820 |
| Drop dimension MM | 46.30 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.360 |
| Hose cut off factor MM | 59.900 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.700 |
| Product height in | 1.820 |
| Product height mm | 46.228 |
| Product length in | 4.110 |
| Product length mm | 104.394 |
| Product material | Carbon steel |
| Product width in | 1.650 |
| Product width mm | 41.910 |
| Series | Global skive |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193209 |
