Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.210 |
| A dimension MM | 106.900 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Brand | Danfoss |
| Catalog Item | 2RA12FRA12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | H280 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 21.00 |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.900 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -14 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.460 |
| Hose cut off factor MM | 62.484 |
| Hose size | -12 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.732 |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 4.210 |
| Product length mm | 106.934 |
| Product material | Carbon steel |
| Product width in | 1.650 |
| Product width mm | 41.910 |
| Series | Global skive |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193094 |