Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.610 |
| A dimension MM | 91.700 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.000 |
| Brand | Danfoss |
| Catalog Item | 2RA12MP12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.860 |
| Hose cut off factor MM | 47.200 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 3.610 |
| Product length mm | 91.694 |
| Product material | Carbon steel |
| Product width in | 1.650 |
| Product width mm | 41.910 |
| Series | Global skive |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193568 |