Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.510 |
| A dimension MM | 63.700 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | 2RA4FJA4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.320 |
| Drop dimension MM | 8.00 |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.000 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.000 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.900 |
| Product height in | 0.320 |
| Product height mm | 8.128 |
| Product length in | 2.510 |
| Product length mm | 63.754 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | Global skive |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146193506 |