Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.140 |
| A dimension MM | 54.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 32706E-A26 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | GH100 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 23.00 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.574 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.340 |
| Hose cut off factor MM | 34.036 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.276 |
| Product height mm | 32.410 |
| Product length in | 2.339 |
| Product length mm | 59.411 |
| Product material | Carbon steel |
| Product width in | 0.845 |
| Product width mm | 21.463 |
| Series | OTC |
| Thread size 1 | 11/16-16 UN |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146022417 |
