Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.390 |
| A dimension MM | 60.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.813 |
| Backup hex size MM | 20.600 |
| Brand | Danfoss |
| Catalog Item | 32708E-608 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH100 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.200 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.084 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.029 |
| Product height mm | 26.137 |
| Product length in | 2.627 |
| Product length mm | 66.730 |
| Product material | Carbon steel |
| Product width in | 1.029 |
| Product width mm | 26.137 |
| Series | OTC |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146022448 |
