Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.350 |
| A dimension MM | 59.700 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH100 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Compliances | ES454 Type 1 |
| Construction Style | Crimp |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.70 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| HA Certificate of compliance | None |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.000 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
| Working pressure max bar | 360 |
| Working pressure max psi | 5300 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146022455 |
