Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.100 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH100 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 29.00 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.813 |
| Hose cut off factor IN | 1.670 |
| Hose cut off factor MM | 42.418 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product material | Carbon steel |
| Series | OTC |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
| Working pressure max bar | 552 |
| Working pressure max psi | 8100 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146022479 |
