Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.470 |
| A dimension MM | 62.738 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 32710E-670 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | GH100 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.547 |
| Hose cut off factor MM | 39.294 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 1.720 |
| Product height mm | 43.688 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | OTC |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789338136 |
