Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.710 |
| A dimension MM | 68.834 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 32710E-690 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | GH100 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.466 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Series | OTC |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789338099 |
![Hose Fittings 1GA10FJA10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213531%2FID432874654673-0101_preview.jpg&w=1920&q=75)