Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.530 |
| A dimension MM | 64.262 |
| Angle shape | Straight |
| Backup hex size IN | 0.940 |
| Backup hex size MM | 23.876 |
| Brand | Danfoss |
| Catalog Item | 32710E-S70 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | GH100 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Crimp |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.702 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.894 |
| Hose size | -10 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.430 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 3.290 |
| Product length mm | 83.566 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Series | OTC |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789338174 |
